item divider Motix
Slide Profile LRF 8

Slide Profile LRF 8


Show all 8 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.

Properties

Article number 0.0.645.39
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 35,13 cm2
Moment of Inertia, x-axis Ix = 21,8 cm4
Moment of Inertia, y-axis Iy = 777,78 cm4
Weight, spec. Length m = 9,49 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Permissible groove extraction force F = 5000 N
Resistance Moment, x-axis Wx = 13,07 cm3
Resistance Moment, y-axis Wy = 96,79 cm3

Description

Slide Profile LRF 8 has two special features that make it easier to build customised units. The upper surface is milled flat and offers a great deal of space for incorporating application-specific fastenings. Installation, maintenance and application changeovers take just minutes. The underside of the Slide Profile features a Line 8 groove as well as special grooves to accommodate Adjuster Profile 8, to which the Slide Set LRF 8 is fastened. Two threaded bores need to be machined on one side to enable adjustment of the rollers. An indentation makes precise placement easier. One of the special grooves for the Adjuster Profile is wider than the other in order that the rollers can be adjusted via a grub screw so as to eliminate play.Note: Please observe the recommended tightening torques (in the installation guide provided).
Machining requirements when using Slide Profiles LRF 8 in customised lengths. The indentations at the side offer a good point of orientation. The Slide Profiles allow users to locate mounting bores at will. The positioning collars can be used as necessary.

Variants

Sort by

Führungsart:  Welle D10 Schlittenbreite:  120 mm Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Führungsart:  Welle D10 Schlittenbreite:  120 mm Liefereinheit:  Stück Länge:  3000
Führungsart:  Welle D10 Schlittenbreite:  160 mm Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Führungsart:  Welle D10 Schlittenbreite:  160 mm Liefereinheit:  Stück Länge:  3000
Führungsart:  Welle D14 Schlittenbreite:  160 mm Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Führungsart:  Welle D14 Schlittenbreite:  160 mm Liefereinheit:  Stück Länge:  3000
Führungsart:  Welle D14 Schlittenbreite:  200 mm Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Führungsart:  Welle D14 Schlittenbreite:  200 mm Liefereinheit:  Stück Länge:  3000

Load Calculation

Deflection calculator

Force application
Orientation
20 3.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301692
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042990