Table-Top Fastening Set
Technical Data
Scope of Delivery
Sheet material, St, bright zinc-plated
Spacer, PA-GF, grey similar to RAL 7042
Screw 6x25-TX30, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Properties
Article number | 0.0.646.91 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 65 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Line: 8 | Groove type: 8 mm | |
Line: LPS | Groove type: D30 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
UNSPSC 9.0
31162307
eCl@ss 11.0
23240190
UNSPSC 7.0
31162307
eCl@ss 7.1
23240190
Customs tariff number
73269098