item divider Motix
Support

Support


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Support, St, bright zinc-plated
4 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated

Properties

Article number 0.0.647.10
Line Line D30
ESD ESD-safe = Yes
Weight m = 46 g
Delivery unit 1 set

Description

Sometimes support is essential. When working with heavy loads, it can be useful to fit a stabilising D30 crossmember to prevent excessive profile deflection on the Roller Conveyor St D30. Roller Conveyor St, Supports D30 connect the roller conveyor and crossmember and prevent sideways displacement.
Narrow Roller Conveyor St, Support D30 features retaining plates that clip into place and project beyond the edge of the roller conveyor rail. The retaining plates on Roller Conveyor St, Support D30 H22 are flatter and wider and terminate below the edge of the rail.

Variants

Sort by

Maß Z:  33 Maß Z:  33 mm
Maß Z:  22 Maß Z:  22 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098