Flat Bracket Set 8
On request
Technical Data
Scope of Delivery
2 step profile flat brackets 240, St, powder-coated RAL 9006 white aluminium
4 T-Slot Nuts 8 St M8, St, bright zinc-plated
6 Countersunk Screws DIN 7991-M8x20, St, bright zinc-plated
4 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
4 hexagon screws ISO 4017-M8x18, St, bright zinc-plated
Properties
Article number | 0.0.647.15 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 782 g |
Delivery unit | 1 set |
Torque | M = 25 Nm |
Description
Variants
Sort by
Długość krawędzi X: 160 | |
Długość krawędzi X: 240 | |
Długość krawędzi X: 320 |
Downloads
CAD Data
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098