item divider Motix
Shelf 8 600

Shelf 8 600


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Shelf 8 320, Al, natural
1 Shelf Cap Set 8 320 with Raised Edge, St, white aluminium
1 Profile 5 20x10, Al, natural

Properties

Article number 0.0.647.66
Line Work Bench System
Line line 8
ESD ESD-safe = Yes
Weight m = 3,2 kg
Delivery unit 1 set

Description

Even after the most thorough planning, you can often find further down the line that you need additional surface area.
Thanks to Shelf 8 with Raised Edge, adding that extra surface area couldn’t be easier. No additional installation or machining steps are required – simply unpack it and slot it into place – job done!
You can then set down your high-quality tools, measurement devices and other materials on a safe and secure surface. This keeps your actual working surface clear, while the all-round edging on the shelf stops objects dropping off.
Thanks to the use of Line 5 grooves on the shelf profile and front edge, Line 5 profiles can be used to implement supports and partitions to create additional order. Two different sizes with an overhang of up to 320 mm and a load-carrying capacity of 50 kg mean the Shelf can even be used to store A4 folders.
Shelf Adapter Set 8 is the universal fastening system for your shelves – even if you don’t have a Profile 8 groove available.

Variants

Sort by

Shelf depth:  200 Raised Edge:  X
Shelf depth:  200 Raised Edge: 
Shelf depth:  320 Raised Edge:  X
Shelf depth:  320 Raised Edge: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100292
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
94039910