Conduit Profile U 40x40 K
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.647.84 |
---|---|
Line | line X |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 411 g/m |
Delivery unit | cut-off max. 3000 mm |
Material | PVC |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 3000 | |
Liefereinheit: Stück | Länge: 3000 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 11.0
27400704
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
Customs tariff number
39162000
Conduit Profile U 40x40 K
20 3.000
On request
* Mandatory information