item divider Motix
Conduit Profile U 80x40 K

Conduit Profile U 80x40 K


Show all 2 variants
20 3.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.647.89
Line line X
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 548 g/m
Delivery unit cut-off max. 3000 mm
Material PVC

Description

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000
Delivery unit:  Piece Length:  3000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 7.1
27400704
eCl@ss 6.0.1
27400704
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
Customs tariff number
39162000