Lid Profile D80 K
20 3.000
* Mandatory information
Technical Data
Properties
Article number | 0.0.647.91 |
---|---|
Line | line X |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 241 g/m |
Delivery unit | cut-off max. 3000 mm |
Material | PVC |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 3000 | |
Delivery unit: Piece | Length: 3000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 7.1
27400704
eCl@ss 4.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 11.0
27400704
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
Customs tariff number
39162000
Lid Profile D80 K
20 3.000
* Mandatory information