Catch, Conduit Profile K
On request
Technical Data
Properties
Article number | 0.0.648.09 |
---|---|
Line | line X |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 2 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Dimension X: 40 mm | |
Dimension X: 80 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
eCl@ss 6.0.1
23210192
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 7.1
23240190
eCl@ss 11.0
23240190
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
Customs tariff number
39269097
Catch, Conduit Profile K
On request