item divider Motix
Holder 8

Holder 8


Show all 5 variants
On request
* Mandatory information

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912 M6x20, St, bright zinc-plated
1 Washer DIN 433 6.4, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, bright zinc-plated

Properties

Article number 0.0.648.36
Line Work Bench System
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 65 g
Delivery unit 1 set

Description

The Holder Console keeps tools and small parts within easy reach. This stable system can hold three Holders D70 at the same time. The incremental angle adjustment offers 10 different settings to make sure the Holders are in sync with the current working position (sitting or standing) and the ergonomic needs of the user. Regardless of the setting, the Holders are always held securely.
Made of stainless steel wire, Holder Support D70 is designed to accommodate a single Holder. Two variants are available – the classic vertical support and a support that positions a Holder at an ergonomic angle of 30°.

Variants

Sort by

Holder diameter:  80 Design:  Holder 8 Diameter:  80 Colour:  Grey Grey Line:  8
Holder diameter:  80 Design:  Holder 8 Diameter:  80 Colour:  Black Black Line:  8
Holder diameter:  70 Design:  Holder Support D70 Diameter:  70 Colour:  Black Black Line:  Work Bench System
Holder diameter:  70 Design:  Holder Support D70-30° Diameter:  70 Colour:  Black Black Line:  Work Bench System
Holder diameter:  23-30 Design:  Flexible Holder Diameter:  - Colour:  Black Black Line:  8

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
73262000