Holder 8
* Mandatory information
Technical Data
Scope of Delivery
Wire, St, stainless
Wire mount, PA-GF
Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
Washer DIN 433-6.4, St, bright zinc-plated
T-Slot Nut V 8 St M6, bright zinc-plated
Properties
Article number | 0.0.648.40 |
---|---|
Line | Work Bench System |
Property | black similar to RAL 9005 |
ESD | ESD-safe = No |
Weight | m = 70 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Holder diameter: 80 | Design: Holder 8 | Diameter: 80 | Colour: Grey | Line: 8 | |
Holder diameter: 80 | Design: Holder 8 | Diameter: 80 | Colour: Black | Line: 8 | |
Holder diameter: 70 | Design: Holder Support D70 | Diameter: 70 | Colour: Black | Line: Work Bench System | |
Holder diameter: 70 | Design: Holder Support D70-30° | Diameter: 70 | Colour: Black | Line: Work Bench System | |
Holder diameter: 23-30 | Design: Flexible Holder | Diameter: - | Colour: Black | Line: 8 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 7.1
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
73262000