item divider Motix
Synchronising Set

Synchronising Set


Show all 8 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 equaliser couplings D50, St, stainless
Tightening torque, clamping hub screw: 14.5 Nm

Properties

Article number 0.0.648.58
Line line 8
ESD ESD-safe = No
Weight m = 1,24 kg
Delivery unit 1 set

Description

The robust equaliser couplings made from stainless steel connect the synchronising shaft to Linear Units KRF. Tube D25x3 (0.0.609.83) is required as a shaft.
Note: To make installation easier, the protective layer of zinc should be removed from the ends of the steel tube.
b = a - 80
a = distance between Linear Units
b = length of shaft
The permissible speed of the Synchroniser Shaft depends on its length.
n = Rotational speed of the Synchroniser Shaft
a = Distance between Linear Units

Variants

Sort by

Line:  8 Compatibility:  KLE Coupling:  D55
Line:  6 Compatibility:  KLE Coupling:  D40
Line:  8 Compatibility:  KRF Coupling:  D50
Line:  8 Compatibility:  GSF / KLE Coupling:  D30
Line:  5 Compatibility:  expanding hub coupling D12 Coupling:  D30
Line:  8 Compatibility:  expanding hub coupling D15 Coupling:  D40
Line:  8 Compatibility:  expanding hub coupling D34 Coupling:  D55
Line:  8 Compatibility:  expanding hub coupling D34 Coupling:  D80

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23031006
eCl@ss 11.0
23031006
eCl@ss 6.0.1
23029090
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 7.1
23020501
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
73089098