item divider Motix
Cap - LPS

Cap - LPS


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.649.31
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 2,3 g
Delivery unit 1 pce.
Material PA-GB

Description

The new Cap seals the ends of the corresponding tubes. Cut edges do not need to be deburred.

Variants

Sort by

zweite Baureihe:  keine Material:  Kunststoff (PA-GF) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  grau grau
zweite Baureihe:  keine Material:  Kunststoff (PA-ESD) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  schwarz schwarz
zweite Baureihe:  keine Material:  Kunststoff (PA-GF) Durchmesser:  ø 30 mm Bauart:  schwer Farbe:  grau grau
zweite Baureihe:  keine Material:  Kunststoff (PA-ESD) Durchmesser:  ø 30 mm Bauart:  schwer Farbe:  schwarz schwarz
zweite Baureihe:  keine Material:  Kunststoff (PA-GB) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  schwarz schwarz
zweite Baureihe:  6 Material:  Kunststoff (PA-GF) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  grau grau
zweite Baureihe:  6 Material:  Kunststoff (PA-ESD) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  schwarz schwarz
zweite Baureihe:  8 Material:  Kunststoff (PA-GF) Durchmesser:  ø 30 mm Bauart:  standard Farbe:  grau grau
zweite Baureihe:  D40/D30 Material:  Kunststoff (PA-GF) Durchmesser:  ø 40 mm Bauart:  standard Farbe:  grau grau
zweite Baureihe:  D40/D30 Material:  Kunststoff (PA-GF) Durchmesser:  ø 40 mm Bauart:  standard Farbe:  schwarz schwarz

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090