Technical Data
Properties
Article number | 0.0.649.87 |
---|---|
Line | line X |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 55 g/m |
Delivery unit | 1 pce., length 3000 mm |
Material | PP/TPE |
Description
Variants
Sort by
Material: Plastic (PVC) | Groove type: Door seal groove, 8 mm | Anzahl Dichtfläche: 1 | |
Material: PP/TPE | Groove type: Door seal groove, 3.5 mm | Anzahl Dichtfläche: 1 | |
Material: PP/TPE | Groove type: Door seal groove, 3.5 mm | Anzahl Dichtfläche: 2 |
Downloads
CAD Data
Files
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360192
UNSPSC 9.0
30102315
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
UNSPSC 7.0
30102315
Customs tariff number
39169090