item divider Motix
Door Lip Seal XMS

Door Lip Seal XMS


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.649.89
Line line X
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight, spec. Length m = 57 g/m
Delivery unit 1 pce., length 3000 mm
Material PP/TPE

Description

Door Lip Seal 8 - XMS, which is installed in the special groove of Profiles XMS, keeps door gaps sealed shut.
Door Lip Seal 8 - XMS projects into the special rebate on Door Profile X 8 40x40 - XMS, creating an all-round seal. To accommodate the seal, doors must be designed with an opening clearance of 4 mm. The protruding Door Lip Seal 8 - XMS reduces the open aperture of the frame by 10 mm all the way around.

Variants

Sort by

Material:  Plastic (PVC) Groove type:  Door seal groove, 8 mm Number of sealing surfaces:  1
Material:  PP/TPE Groove type:  Door seal groove, 3.5 mm Number of sealing surfaces:  1
Material:  PP/TPE Groove type:  Door seal groove, 3.5 mm Number of sealing surfaces:  2

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360192
eCl@ss 7.1
35030190
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 4.0
22041424
Customs tariff number
39169090