item divider Motix
Step Profile 8

Step Profile 8

160 240

Show all 4 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.650.14
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 13,35 cm2
Moment of Inertia, torsional It = 5,32 cm4
Moment of Inertia, x-axis Ix = 22,18 cm4
Moment of Inertia, y-axis Iy = 469,67 cm4
Weight, spec. Length m = 3,603 kg/m
Delivery unit cut-off max. 6000 mm
Material Al
Resistance Moment, x-axis Wx = 9,32 cm3
Resistance Moment, y-axis Wy = 58,69 cm3

Description

Step Profile 8 160
The narrow Step Profile 8 160 with a ridged surface provides a secure footing. It exhibits no discernible profile deflection, even when used to build wide steps. All the screws and nuts in Step Profile Bracket Set 8 160 are covered and hidden from users’ view.
The tread surface of Step Profile 8 160 is perfect for stepladders with a 60° pitch. On stairways with a 30° or 38° pitch, two Step Profiles are connected together to form one deep tread and installed together using Step Profile Bracket Set 8 320. The two 5 mm-wide fastening brackets on a step must be taken into account when calculating the overall width.
Step Profiles 8 160 can also be used in lengths of up to 6000 mm to build platforms. When used on platforms, they are laid out as panels in Frame Profile 8 120x40 light, meaning that no additional brackets need to be taken into account.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Maß X:  160
Liefereinheit:  Stück Länge:  6000 Maß X:  160
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Maß X:  240
Liefereinheit:  Stück Länge:  6000 Maß X:  240

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100