Technical Data
Properties
Article number | 0.0.650.55 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 10 g |
Delivery unit | 1 pce. |
Material | St, stainless |
Description
Assembly Instructions
Variants
Sort by
Baureihe: LPS | Rollenbahn: St D30 | Maß X: 126.6 | Maß Y: 19 | Maß Z: - | |
Baureihe: LPS | Rollenbahn: St D30 | Maß X: 126.6 | Maß Y: 10 | Maß Z: - | |
Baureihe: LPS | Rollenbahn: Al 6 40x40 E | Maß X: 106.5 | Maß Y: 10 | Maß Z: - | |
Baureihe: LPS | Rollenbahn: Al 6 40x40 E | Maß X: 99 | Maß Y: 19 | Maß Z: - | |
Baureihe: LPS | Rollenbahn: St 60x24 | Maß X: 46 | Maß Y: 13.6 | Maß Z: 132.1 | |
Baureihe: 8 | Rollenbahn: Al 8 40x40 | Maß X: 132.6 | Maß Y: 15 | Maß Z: - |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098