item divider Motix
Retaining Plate, Guide Rail e

Retaining Plate, Guide Rail e

0.0.650.83

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.650.83
Line Line D30
ESD ESD-safe = Yes
Weight m = 36 g
Delivery unit 1 pce.
Material St, bright zinc-plated

Description

Setting down heavy transport goods carelessly on a conveyor line places a great deal of stress on Guide Rails e. By using robust Retaining Plate, Guide Rail e, you can provide additional stability. It is screwed to the roller conveyor and the Roller Conveyor Fastening Bracket and absorbs impacts. Retaining Plate, Guide Rail e can also be retrofitted to structures to provide extra support for Guide Rails e.
A Retaining Plate, Guide Rail e (0.0.650.83) can also be fitted to the side of Guide Rails e to provide additional support. They are screwed into place using self-tapping screws driven through the lower holes in the Retaining Plate.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098