End Connector D30/Line 8 groove
* Mandatory information
Technical Data
Scope of Delivery
Partially preassembled
Ball 40x40, die-cast Al, natural
2 ball joint fastener halves, ball socket, die-cast Al, natural
Hexagon Socket Head Cap Screw similar to DIN 912 M6x29.4, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 912 M8x40, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
T-Slot Nut 8 St M8, St, bright zinc-plated
Properties
Article number | 0.0.650.98 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 190 g |
Delivery unit | 1 set |
Torque | M = 10 Nm |
Description
Variants
Sort by
Angular position: 0° | Thread: M6 | Thread length: 14 | |
Angular position: -90° to +90° / 0° to +360° | Thread: M8 | Thread length: 40 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
Customs tariff number
83024900
End Connector D30/Line 8 groove
* Mandatory information