Technical Data
Scope of Delivery
Profile 8 80x40 4N 180 E
2 Profiles 8 40x40 3N light
End Swivel Joint 80
2 Double Swivel Joints 80
Connecting cover, PA, grey
3 Connecting Plates, Al, natural
3 Button-Head Screws M8x22, St, bright zinc-plated
3 T-Slot Nuts 8 St M8, bright zinc-plated
Notes on Use and Installation
Fmax. = 250 N
Properties
Article number | 0.0.651.33 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = Yes |
Weight | m = 4,2 kg |
Force max | Fmax. = 250 N |
Delivery unit | 1 set |
Description
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
Customs tariff number
84879090