item divider Motix
Pivot Arm with Height Adjuster 8

Pivot Arm with Height Adjuster 8

Show all 3 variants
On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Profile 8 40x16
2 Button-Head Screws M8x16, St, bright zinc-plated
2 Caps 8 40x16, PA-GF, grey
2 Washers DIN 433-8.4, St, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated

Properties

Article number 0.0.651.54
Line Work Bench System
ESD ESD-safe = Yes
Weight m = 388 g
Delivery unit 1 set

Description

Welcome to the third dimension. These Height Adjusters make the Pivot Arms from item even more versatile. Working height can be adjusted with ease, which is extremely useful when changing working positions or processing workpieces and products of various sizes.
The work bench can also be more effectively adapted to suit the physical characteristics of different personnel.

Variants

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100291
eCl@ss 7.1
21100290
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
UNSPSC 7.0
56111905
Customs tariff number
84879090