item divider Motix
Profile X 8 40x16

Profile X 8 40x16


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.651.97
Line line X
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 3,05 cm2
Moment of Inertia, torsional It = 0,63 cm4
Moment of Inertia, x-axis Ix = 0,87 cm4
Moment of Inertia, y-axis Iy = 5,18 cm4
Weight, spec. Length m = 0,82 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized
Permissible groove extraction force F = 2500 N
Resistance Moment, x-axis Wx = 1,03 cm3
Resistance Moment, y-axis Wy = 2,59 cm3

Description

All the benefits of Line X in the tightest of spaces. The slim Profile X 8 40x16 light and Profile X 8 80x16 are used to fasten rabbets, holders for Proximity Switches and other attachments to XMS machine frames and constructions built from Profiles X 8. The perfect marriage of form and function that ensures no space or material is wasted.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 3000
Liefereinheit:  Stück Länge:  3000

Load Calculation

Deflection calculator

Force application
Orientation
20 3.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30102306
Customs tariff number
76042100