item divider Motix
Roller Conveyor Al, Fastening Bracket D30 with Stop H43

Roller Conveyor Al, Fastening Bracket D30 with Stop H43

0.0.652.57

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x14, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 8 St M6, St, bright zinc-plated

Properties

Article number 0.0.652.57
Line Line D30
ESD ESD-safe = Yes
Weight m = 224 g
Delivery unit 1 set

Description

Roller Conveyor Al, Fastening Bracket with Stop H43 also forms the terminus at the end of the line. Together with the frame, the 43 mm-high stop ensures that containers and so on are brought safely to a stop.
The design of Roller Conveyor Al, Fastening Bracket D30 with Forward Stop H43 supports short reaching distances because crates etc. come to a stop above the horizontal strut. This makes it even easier for operators to take crates off the conveyor line and thus offers an ergonomic advantage.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 6.0.1
36120490
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
73269098