item divider Motix
Base Plate X 8 240x160-2x90° M16

Base Plate X 8 240x160-2x90° M16

0.0.652.63

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

AI, white aluminium similar to RAL 9006
4 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
6 Hexagon Socket Head Cap Screws DIN 912-M8x18, St, bright zinc-plated
10 washers DIN 433-8.4, St, bright zinc-plated
6 T-Slot Nuts V 8 St M8, St, bright zinc-plated

Properties

Article number 0.0.652.63
Line line X
Line line 8
ESD ESD-safe = No
Weight m = 1,207 kg
Delivery unit 1 set
Material Al

Description

Threads need to be tapped into the core bores of the vertical profiles in order to fasten the Base Plates/Transport Plates.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 7.1
23360290
eCl@ss 6.0.1
23250311
UNSPSC 9.0
31162503
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
Customs tariff number
76169990