item divider Motix
Holder, insert

Holder, insert


Show all 7 variants
On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Tool Holder D70 Screwdriver, PUR, black

Properties

Article number 0.0.653.27
Line Work Bench System
ESD ESD-safe = Yes
Weight m = 125 g
Delivery unit 1 pce.

Description

Handy and ingenious – the Tool Holders made of polyurethane structural foam make it easy to organise your workspace.
Three different variants are available for a variety of purposes.
The classic Container shape is ideal for pens and small objects.
The inside of Tool Holder D70 Screwdriver is shaped like a funnel, making it easy for users to insert and remove screwdrivers and keys without a second thought.
Tool Holder D70 Pliers has two integrated angle-adjustable surfaces that keep your pliers at the perfect angle. As a result, the tool automatically slides into the ideal position for removal, even if it is not put back in the holder carefully.
By ensuring tools can be removed and replaced with the greatest of ease, these holders cut assembly times and take the strain off personnel by eliminating unnecessary exertion in the arms and joints. The robust but flexible material also cuts noise levels.
The internal shapes of the various Holders D70 have been optimised to accommodate different tools.

Variants

Sort by

Becherdurchmesser:  80 Ausführung:  Becher Durchmesser:  80 ESD-sicher:  X Farbe:  grau grau
Becherdurchmesser:  100 Ausführung:  Flasche Durchmesser:  100 ESD-sicher:  X Farbe:  grau grau
Becherdurchmesser:  100 Ausführung:  Flasche Durchmesser:  100 ESD-sicher:  X Farbe:  schwarz schwarz
Becherdurchmesser:  70 Ausführung:  Becher Durchmesser:  70 ESD-sicher: Farbe:  schwarz schwarz
Becherdurchmesser:  70 Ausführung:  Köcher Schraubendreher Durchmesser:  70 ESD-sicher: Farbe:  schwarz schwarz
Becherdurchmesser:  70 Ausführung:  Zange Durchmesser:  70 ESD-sicher: Farbe:  schwarz schwarz
Becherdurchmesser:  70 Ausführung:  Magnethalter Durchmesser:  70 ESD-sicher: Farbe:  schwarz schwarz

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
eCl@ss 7.1
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 4.0
21100201
Customs tariff number
39269097