item divider Motix
RS Slat Sliding Shoe

RS Slat Sliding Shoe


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.653.93
Line line 8
Property black
ESD ESD-safe = No
Weight/100 m = 120 g/100
Delivery unit 1 pce.
Material PA

Description

The new look for plastic roller shutters: Each slat is lined with sheet aluminium. As a result, the roller shutters combine the best of both worlds: The two-component plastic ensures stability and flexibility, which is important when travelling around bends. The elegant aluminium lining of the slats provides additional rigidity and an outstanding appearance. As a result, the roller shutter runs smoothly and is easy to clean.
RS Slat Sliding Shoes K/Al also reduce friction and keep the roller shutter running right on track. They are fastened to every second slat.
RS Slat Profile K/Al replaces the previous K model.
The Slat Profile is part of the item roller shutter system (MB Building Kit System catalogue). It enables users to make space-saving covers for cabinets, switchboards, etc. in whatever size is required. It comprises slats made of aluminium or plastic with an aluminium lining and roller shutter guides that are anchored in Line 8 Support Profiles.
The roller shutter K/Al is sealed by Slat Sliding Shoes, one of which is fastened to each end of every second slat.

Variants

Sort by

Slat material:  Al
Slat material:  K/Al

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
22320204
eCl@ss 11.0
22320204
UNSPSC 9.0
30151801
eCl@ss 4.0
22041204
eCl@ss 4.1
22041204
eCl@ss 5.0
22320204
eCl@ss 5.1
22320204
eCl@ss 6.0.1
22320204
UNSPSC 7.0
30151801
eCl@ss 7.1
22320204
Customs tariff number
39269097