item divider Motix
Tube Protector D30 Fixing Clip, grey similar to RAL 7042

Tube Protector D30 Fixing Clip, grey similar to RAL 7042

0.0.654.04

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.654.04
Line Line D30
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 0,3 g
Delivery unit 1 pce.
Material PVC

Description

Safe and sound. The Fixing Clip holds Tube Protector D30 together when users have had to split it open for installation purposes (for example when Tube Protector has to be retrofitted to an existing frame structure). It’s the Fixing Clip that will hold it together after installation.
Unlike adhesive strips, the clip can be removed without leaving any traces behind. The clip presses the cut edges together, thereby restoring all-round protection for the tube. The clip can also be removed very easily, which is important if additional Fasteners need to be installed.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
39269097