item divider Motix
Hook 8

Hook 8


Show all 20 variants
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wire, St, stainless
1 PVC sheathing, anthracite
1 Wire mount, PA-GF
1 Hexagon Socket Head Cap Screw DIN 912-M6x20, St, bright zinc-plated
1 Washer DIN 433-6.4, St, bright zinc-plated
1 T-Slot Nut V 8 St M6, bright zinc-plated

Properties

Article number 0.0.654.32
Line Work Bench System
Line line 8
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 71 g
Delivery unit 1 set

Description

The hooks for when things get a little shaky: Curved and sheathed in PVC, the stainless steel loop of Hook 8 R30 and Hook 8 R40 provides the best hold.
The two prongs of Hook 8 R30 are ideal for holding hammers, screwdrivers and pliers close to hand ready for their next use. A gap of 60 mm between the non-slip loops is big enough to ensure tools can be removed and returned with the greatest of ease.
Hook 8 R40 forms a retainer for cylindrical or elongated hand tools and workpieces. The sheathing provides a soft contact surface and a secure hold for tools.

Variants

Sort by

Hook / holder system:  Hook 40x20 Colour:  Black Black
Hook / holder system:  Hook 40x20 Colour:  Grey Grey
Hook / holder system:  Hook 40x40 Colour:  Black Black
Hook / holder system:  Hook R30 Colour:  Black Black
Hook / holder system:  Hook R40 Colour:  Black Black
Hook / holder system:  Single Hook 40x20 Colour:  Grey Grey
Hook / holder system:  Hook 40x40 Colour:  Grey Grey
Hook / holder system:  Single Hook 40x20 Colour:  Black Black
Hook / holder system:  Single Hook 80x20 Colour:  Grey Grey
Hook / holder system:  Single Hook 80x20 Colour:  Black Black
Hook / holder system:  Double hook 80x20 Colour:  Grey Grey
Hook / holder system:  Double hook 80x20 Colour:  Black Black
Hook / holder system:  Hook 80x20 Colour:  Black Black
Hook / holder system:  Hook 80x20 Colour:  Grey Grey
Hook / holder system:  Hook 80x40 Colour:  Black Black
Hook / holder system:  Hook 80x40 Colour:  Grey Grey
Hook / holder system:  Cloth Holder Colour:  Black Black
Hook / holder system:  Cloth Holder Colour:  Grey Grey
Hook / holder system:  Double Hooks 40x20 Colour:  Black Black
Hook / holder system:  Double Hooks 40x20 Colour:  Grey Grey

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
83025000