Technical Data
Scope of Delivery
1 Label Backplate, Hook and Holder System, PA
1 Card (56 x 28 mm)
Properties
Article number | 0.0.654.53 |
---|---|
Line | Work Bench System |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 25 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Farbe: schwarz | |
Farbe: grau |
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15030201
eCl@ss 11.0
15030201
eCl@ss 7.1
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
Customs tariff number
39269097