item divider Motix
Label Hanger Profile H42, transparent

Label Hanger Profile H42, transparent

0.0.654.91

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.654.91
Line Line D30
Property transparent
ESD ESD-safe = No
Weight, spec. Length m = 116,5 g/m
Delivery unit 1 pce., length 2000 mm
Material PVC

Description

Order and speed with minimal space requirements: Label Hangers D30 are fastened in place using Label Hanger Clip D30 and hang down under the (profile) tube. This leaves the profile itself free for other uses. The label can easily be used elsewhere if storage locations are changed around, for example.
The practical Label Hanger is available in two widths. Both variants protect cards or strips of paper safely with tough PVC. The transparent hangers are open along the top edge, thereby ensuring labels can be inserted with ease.
Label Hanger D30-100 is 102 mm wide and can be secured to a Clip using the pre-perforated slots.
Label Hanger Profile H42 can be used to mount labels in any length up to 2000 mm.
Depending on length and the stress on the hanger, one or more Label Hanger Clips D30 can be used. The reusable fixing is simply clipped on and holds firm with no need for a screw fixing.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 9.0
31141502
eCl@ss 4.0
35020106
UNSPSC 7.0
31141502
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
Customs tariff number
39162000