Hexagon Socket Head Cap Screws
On request
Technical Data
Scope of Delivery
property class 10.9
Properties
Article number | 0.0.655.12 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 15,4 g |
Delivery unit | 1 pce. |
Material | St |
Variants
Sort by
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 5 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 8 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: - | Thread length: 10 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 12 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 14 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Black | Thread length: 50 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M3 | Colour: Black | Thread length: 60 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 8 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 10 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 12 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 14 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M4 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 8 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 10 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 12 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 14 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 22 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 45 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 65 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 8 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 10 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 12 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 14 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 22 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 28 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 45 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 50 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 55 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 60 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 70 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 80 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 100 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 140 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 14 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 45 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 50 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 60 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 70 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 80 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M8 | Colour: Aluminium, natural | Thread length: 100 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 16 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 18 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 45 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 50 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 60 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 70 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 80 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 100 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M10 | Colour: Aluminium, natural | Thread length: 140 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 20 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 25 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 30 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 35 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 45 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 50 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 60 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 70 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 80 | Bolt head design: Cylinder | |
Standard: DIN 912 | Thread: M12 | Colour: Aluminium, natural | Thread length: 100 | Bolt head design: Cylinder | |
Standard: DIN 6912 | Thread: M5 | Colour: Aluminium, natural | Thread length: 8 | Bolt head design: Cylindrical, flat | |
Standard: DIN 6912 | Thread: M6 | Colour: Aluminium, natural | Thread length: 40 | Bolt head design: Cylindrical, flat |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 11.0
23110101
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181568
Hexagon Socket Head Cap Screws
On request