Technical Data
Scope of Delivery
Brush mount, ABS
Bristles, PA
Properties
Article number | 0.0.655.32 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight, spec. Length | m = 79 g/m |
Delivery unit | 1 pce., length 1000 mm |
Description
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 40 ... 1000 | Bürstenlänge: 10 mm | |
Liefereinheit: Stück | Länge: 1000 | Bürstenlänge: 10 mm | |
Liefereinheit: Zuschnitt | Länge: 40 ... 1000 | Bürstenlänge: 40 mm | |
Liefereinheit: Stück | Länge: 1000 | Bürstenlänge: 40 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 9.0
31141502
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
31141502
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
Customs tariff number
96035000