LED Machine Light Fitting
On request
Technical Data
Scope of Delivery
Aluminium casing IP67, rotatable
Fastening elements
Rated voltage: 24V DC
Protection class: III
M8 plug-in connector
Colour rendering index Ra ≈ 85
Colour temperature: T ≈ 4000°K (neutral white)
Properties
Article number | 0.0.656.17 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 0,8 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Potenza: 5 Watt | Lunghezza angolo Y: 120 | Larghezza: 25 | Altezza/profondità Z: 20 | |
Potenza: 6 Watt | Lunghezza angolo Y: 240 | Larghezza: 40 | Altezza/profondità Z: 40 | |
Potenza: 12 Watt | Lunghezza angolo Y: 415 | Larghezza: 40 | Altezza/profondità Z: 40 | |
Potenza: 18 Watt | Lunghezza angolo Y: 590 | Larghezza: < 40 | Altezza/profondità Z: - | |
Potenza: 24 Watt | Lunghezza angolo Y: 795 | Larghezza: 40 | Altezza/profondità Z: 40 | |
Potenza: 30 Watt | Lunghezza angolo Y: 940 | Larghezza: 40 | Altezza/profondità Z: 40 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395200
LED Machine Light Fitting
On request