item divider Motix
Adapter 6

Adapter 6


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.656.32
Line Line D30
Line line 6
Property natural
ESD ESD-safe = No
Weight m = 11 g
Delivery unit 1 pce.
Material Die-cast Al

Description

When you need to fit a square component to a cylindrical profile, Adapter 6 30x30/D30 is the answer. Simply screw it to a Profile 6 D30 to produce a level surface for securely connecting accessories with a flat surface.
The Adapter utilises the groove in Profile 6 D30, allowing users to connect panel elements and components from the MB Building Kit System with a screw and a T-Slot Nut M6. Anti-torsion features – such as Hinge 6 30x30 – engage with the indentations on the flat side.
It is important to allow for the thickness of the Adapter (5 mm) when selecting the screw.

Variants

Sort by

Line:  6 Shape:  Square Square ESD-safe:  X
Line:  LPS Shape:  Circular Circular ESD-safe: 

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
76169910