item divider Motix
Frame Profile 8 60x40

Frame Profile 8 60x40


Show all 2 variants
On request

Technical Data

Work Bench SystemComponents with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.656.33
Line Work Bench System
Property natural
ESD ESD-safe = Yes
Weight, spec. Length m = 1,78 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized

Description

Frame Profiles are used as a basis for strong Trays and large picking/supply shelves. A range of designs can be created by combining profiles and fasteners. The edge can be dropped on one or two sides to make restocking operations easier and/or to create a defined lip at the removal side.
Tray Stop Profile 8 50x10 (0.0.664.34) is used as a rebate for semi-open fronted boxes and Euro-format containers. The containers stick out over the profile so that parts can be seamlessly transferred to Grab Plate Profile 8 140x50 (0.0.664.17) or Grab Containers 8 105x130 (0.0.664.35).
Thanks to their tall profile cross-section and the option of adding reinforcement under the tray surface, Frame Profiles 8 60x40 can accommodate large loads of up to 200 kg. When less space is needed, Frame Profiles 8 40x20 are ideal for creating smaller trays.
Note: When ordering, please note the difference between Frame Profile 8 60x40 (edge at top) and Frame Profile 8 60x40 180° for implementing dropped edges. Either Corner-Fastening Set Frame 8 60x40 or Corner-Fastening Set Frame 8 60x40 180° should be selected depending on which design is required. item also supplies preassembled Trays in standard sizes and a range of designs.
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
The Divider and Guide Profile and the relevant Connection Set are used to build dividing ribs in custom lengths.
LT = Length of Divider and Guide Profile
LP = Length of profile
LT = Länge Trenn- und Führungsprofil
LP = Länge Profil
Tray ESD A: The all-round edge securely holds in place articles such as large boxes and workpieces that are not required as often.
Tray 1x180° ESD A: The lowered edge at the rear makes it easier to restock the Tray. The edge at the front serves as a rebate.
Tray 2x180° ESD A: Two dropped edges produce a stable level surface on which the picking of small parts can be ergonomically optimised by using Tray Stop Profile or Grab Plate Profile combined with Grab Containers 8 105x130.

Variants

Sort by

Unité de livraison:  découpe Longueur:  20 ... 6000
Unité de livraison:  pièce Longueur:  6000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 9.0
30102306
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30102306
Customs tariff number
76042100