Connecting Cable, Lights
On request
Technical Data
Scope of Delivery
Cable length 5 m (0.34 mm2)
Cable diameter 5 mm
Safety plug connector M8, system plug
Properties
Article number | 0.0.656.52 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 195 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Length: 0.2 m | Scope of application: Machine Light Fitting | |
Length: 5 m | Scope of application: Machine Light Fitting | |
Length: 3 m | Scope of application: Light Fitting |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110392
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 4.0
27110303
eCl@ss 6.0.1
27110303
UNSPSC 7.0
56111901
eCl@ss 7.1
27110303
Customs tariff number
85366990
Connecting Cable, Lights
On request