item divider Motix
Protective Profile

Protective Profile


Show all 8 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.656.71
Line line 6
Property grey
ESD ESD-safe = No
Weight, spec. Length m = 13 g/m
Delivery unit 1 pce., length 2000 mm
Material PE, foamed

Description

Maximum safety for minimum effort. Protective Profiles E made from impact-absorbing PE foam can be fitted in next to no time, prevent scratches and give profile edges and sides robust protection against impacts. The flexible cushioning is anchored directly into the profile groove, which also makes Protective Profiles E ideal for use as temporary transport safety devices.

Variants

Sort by

Serie:  8 Materiale:  TPE Colore:  nero nero a prova di ESD:  X Profilo:  Arrotondato Arrotondato
Serie:  8 Materiale:  TPE Colore:  nero nero a prova di ESD:  X Profilo:  Rettangolare Rettangolare
Serie:  8 Materiale:  PE, schiuma Colore:  grigio grigio a prova di ESD:  X Profilo:  Rettangolare Rettangolare
Serie:  6 Materiale:  PE, schiuma Colore:  grigio grigio a prova di ESD:  X Profilo:  Rettangolare Rettangolare
Serie:  8 Materiale:  PE, schiuma Colore:  grigio grigio a prova di ESD:  X Profilo:  Angolare Angolare
Serie:  8 Materiale:  TPE Colore:  nero nero a prova di ESD: Profilo:  Rettangolare Rettangolare
Serie:  8 Materiale:  TPE Colore:  nero nero a prova di ESD: Profilo:  Arrotondato Arrotondato
Serie:  8 Materiale:  PP/TPE Colore:  nero-giallo nero-giallo a prova di ESD:  X Profilo:  Rettangolare Rettangolare

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
UNSPSC 9.0
31141502
UNSPSC 7.0
31141502
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
39161000