Cap for flat cross-sections
On request
Technical Data
Properties
Article number | 0.0.657.00 |
---|---|
Line | line 8 |
Property | black |
ESD | ESD-safe = No |
Weight | m = 22 g |
Delivery unit | 1 pce. |
Material | PA-GF |
Description
Variants
Sort by
Führungsart: Welle D10 | Schlittenbreite: 120 mm | Maß X: 120 mm | |
Führungsart: Welle D10 | Schlittenbreite: 160 mm | Maß X: 160 mm | |
Führungsart: Welle D14 | Schlittenbreite: 160 mm | Maß X: 160 mm | |
Führungsart: Welle D14 | Schlittenbreite: 200 mm | Maß X: 200 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090