Technical Data
Scope of Delivery
Property class 10.9
Properties
Article number | 0.0.657.09 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 5,34 g |
Delivery unit | 1 pce. |
Material | St |
Variants
Sort by
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 5.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 7.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 9.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 11.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 13.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 15.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 17.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 19.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 21.7 | |
Standard: DIN 7991 | Thread: M4 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 27.7 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 5.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 7.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 7.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 9.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 11.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 13.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 15.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 17.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 19.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 22.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 27.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 32.2 | |
Standard: DIN 7991 | Thread: M5 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 37.2 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 6.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 6.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 8.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 21.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 26.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 31.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 34.7 | |
Standard: DIN 7991 | Thread: M6 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 36.7 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 5.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 7.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 9.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 9.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 11.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 13.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 13.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 15.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 17.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 20.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 25.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 30.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 35.6 | |
Standard: DIN 7991 | Thread: M8 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 45.6 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 10.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 14.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 16.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 19.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 24.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 29.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 34.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 39.5 | |
Standard: DIN 7991 | Thread: M10 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 44.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 13.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 15.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 18.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 23.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 28.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 33.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 38.5 | |
Standard: DIN 7991 | Thread: M12 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 43.5 | |
Standard: DIN 7982 | Thread: St 3.9 | Material: Stainless steel | Colour: White aluminium | Thread length: 7.2 | |
Standard: DIN 7991 | Thread: M7.1 | Material: Steel (bright zinc-plated) | Colour: Black | Thread length: 12.7 | |
Standard: DIN 7991 | Thread: M7.1 | Material: Steel (bright zinc-plated) | Colour: Aluminium, natural | Thread length: 12.7 |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110103
eCl@ss 7.1
23110103
eCl@ss 4.1
23110103
eCl@ss 4.0
23110103
eCl@ss 5.0
23110103
eCl@ss 5.1
23110103
UNSPSC 9.0
31161513
eCl@ss 6.0.1
23110103
UNSPSC 7.0
31161513
eCl@ss 11.0
23110101
Customs tariff number
73181562