Multi-wall Sheet 4.5 mm PP, white
0.0.658.35
This product is no longer available.
Technical Data
Properties
Article number | 0.0.658.35 |
---|---|
ESD | ESD-safe = No |
Weight, spec. Surface | m = 0,9 kg/m2 |
Delivery unit | 1 pce. panel dimensions. approx. 3050x2050 mm |
Material | PP |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39202080