Multi-wall Sheet 4.5 mm PP, white
0.0.658.36
50 3.010
50 2.010
* Mandatory information
This product is no longer available.
Technical Data
Scope of Delivery
Dickentoleranz ± 5 %
Bitte beachten Sie, dass sich das erste Maß (Länge) auf die Seite bezieht, die parallel zu den Stegen verläuft.
Properties
Article number | 0.0.658.36 |
---|---|
Property | white |
ESD | ESD-safe = No |
Weight, spec. Surface | m = 0,9 kg/m2 |
Delivery unit | cut-off max. 3010x2010 mm |
Material | PP |
Description
Downloads
CAD Data
Files
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 6.0.1
35040401
eCl@ss 5.1
35040401
eCl@ss 7.1
35030401
Customs tariff number
39202080