item divider Motix
Slide LRF

Slide LRF


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Slide LRF 8 D10 160x160, preassembled
2 End Cap and Lubricating Systems 8 D10, black
2 Caps LRF 8 D10 160x28, PA-GF, black
2 positioning collars, St
Installation guide

Properties

Article number 0.0.658.37
Line line 8
ESD ESD-safe = No
Weight m = 2,55 kg
Delivery unit 1 set

Description

Everything runs smoothly with this solution. Slide LRF 8 is a practical complete system for roller guides that run on Shafts D10 or D14, which are fastened to a Line 8 groove using Shaft-Clamp Profiles. It is delivered ready for installation and comprises a Carriage Profile with a flat surface and two quiet-running Double-Bearing Units with End Cap and Lubricating Systems. Simply slot it onto the shafts, adjust the rollers from the side, tighten everything up and that’s it – your torsion-resistant linear slide is good to go. Slide LRF 8 is available for linear slides in a width of 40 and 80 mm.
Fitting functional elements is also incredibly easy. The upper surface of the slide has been milled flat and features four openings for positioning collars. As a result, any application can be fastened to the Slide with outstanding precision, which makes maintenance work easier and reduces setup times.
Slide LRF can also be combined with a Timing-Belt Drive or chain drive to form automated solutions.
Slide Sets LRF and Slide Profiles LRF can also be ordered separately to build slides in customised lengths.
LRF 8 D10
Load specifications
Run length under max. load: 10000 km
Max. speed: 10 m/s

Variants

Sort by

Tipo de guía:  Calibrado D10 Anchura de carro:  120
Tipo de guía:  Calibrado D10 Anchura de carro:  160
Tipo de guía:  Calibrado D14 Anchura de carro:  160
Tipo de guía:  Calibrado D14 Anchura de carro:  200

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23301602
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84879090