item divider Motix
Slide Set LRF

Slide Set LRF


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

4 Bearing Units 8 D14 c
4 End Cap and Lubricating Systems 8 D14, black
2 grub screws DIN 915-M6x30, St, bright zinc-plated
8 Button-Head Screws ISO 7380-M8x16, St, bright zinc-plated
8 washers DIN 125-8.4, St, bright zinc-plated
2 positioning collars, St
Installation guide

Properties

Article number 0.0.658.67
Line line 8
ESD ESD-safe = No
Weight m = 2,05 kg
Delivery unit 1 set

Description

The ideal solution for customised slides! Slide Sets LRF 8, Slide Profiles LRF 8 and Adjuster Profile 8 can be used to design and build customised linear slides up to 3000 mm in length.Slide Set LRF 8 contains everything that a roller unit needs – Bearing Units, End Cap and Lubricating Systems and all the fastening elements required to install the four modules of the Slide Set with exceptional speed. There is no need for pinning.Sets are available with either D10 or D14 rollers as appropriate to the loads involved. The Slide Sets are screwed to Adjuster Profile 8 (0.0.657.20). Two grub screws installed in the side of Slide Profile LRF 8 are used to adjust the Bearing Units so as to eliminate play.
Note: Fully preassembled Slides LRF 8 are also available in standard sizes.
Load specifications
Run length under max. load: 10000 km
Max. speed: 10 m/s

Variants

Sort by

Guide type:  Shaft D10
Guide type:  Shaft D14

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23301602
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 9.0
31171506
eCl@ss 7.1
23050702
UNSPSC 7.0
31171506
Customs tariff number
84879090