item divider Motix
Slide Link

Slide Link


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Slide Links 220, St, stainless
2 tubing cut-offs, CR, black
l = 220 mm

Properties

Article number 0.0.658.77
Line Line D30
ESD ESD-safe = Yes
Weight m = 280 g
Delivery unit 1 set

Description

Getting containers close to hand really can be this easy: As they reach the end of the conveyor line, small load carriers glide over Slide Links D30 on the last stretch and are securely held in place by the integrated stop. These steel elements are available to suit containers with a depth of 200, 300 or 400 mm in the direction of travel.
Slide Links D30 are incredibly easy to install. They are simply hung between two (profile) tubes. The top end can be fitted over Roller Conveyor Fastening Brackets that are 40 mm wide and have already been screwed into place. This means they can also be used to retrofit an angled removal point.
The length of the Slide Links has been matched to the dimensions of transport boxes. An additional section of tubing secures the top ends of the wire against lateral movement.

Variants

Sort by

Bügellänge:  220
Bügellänge:  330
Bügellänge:  440

Downloads

CAD Data

"Slide Link D30 220" is a product-set and contains the same article 2 times. The representation in the CAD data therefore differs from the actual BOM content.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73262000