item divider Motix
Limit Stop, Runway Profile 8

Limit Stop, Runway Profile 8

0.0.659.13

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Limit Stop, PA-GF, grey similar to RAL 7042
Impact buffer, NBR, grey similar to RAL 7042
Grub screw DIN 916-M6x14, St, bright zinc-plated
Lock nut M6, St, bright zinc-plated

Properties

Article number 0.0.659.13
Line Work Bench System
Line line 8
ESD ESD-safe = No
Weight m = 16 g
Delivery unit 1 set

Description

Runway Profile 8 40x40, natural (0.0.623.61) from item can be used to produce robust solutions for transporting products overhead. Limit Stop, Runway Profile 8 brings the Runway Slide to a gentle halt as it reaches the end of travel. Its elastic impact buffer easily absorbs shock loads.
The elastic Limit Stop can be used instead of the PA limit stops with clip-in function that are supplied with Runway Slide Set 8 40x40 (0.0.624.45).
M = 2 Nm

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23189090
eCl@ss 7.1
23189090
eCl@ss 11.0
23189090
eCl@ss 5.1
23180101
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
23180101
eCl@ss 6.0.1
23189190
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
Customs tariff number
39269097