item divider Motix
Roller Conveyor Fastening Brackets

Roller Conveyor Fastening Brackets


Show all 21 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x12, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 6 St M6, St, bright zinc-plated

Properties

Article number 0.0.659.19
Line Line D30
ESD ESD-safe = Yes
Weight m = 258 g
Delivery unit 1 set

Description

This stop stands up even to heavy crates. Fastening Bracket D30 with Forward Stop H43 connects the roller conveyor to a Profile Tube D30 and brings transported goods to a halt with its projecting stop. The design supports short reaching distances and simple removal actions because crates etc. come to a stop above the horizontal strut. This makes it easier for operators to take crates off the conveyor line and thus offers an ergonomic advantage.
Roller Conveyor 6 40x40 Al, Fastening Bracket D30 with Forward Stop H43 is supplied with a T-Slot Nut 6 that fits the Line 6 groove on the underside of Roller Conveyor 6 40x40 E while Roller Conveyor Al, Fastening Bracket D30 with Forward Stop H43 comes with a T-Slot Nut 8 to anchor it to the Line 8 groove on the underside of Roller Conveyor 8.

Variants

Sort by

Model:  Normal Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  H27 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  H43 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  U shape Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  I shape Design:  Without stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  End cap Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  End Cap with Stop Roller Conveyor:  St D30 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  St D30 Shape:  Square Square Groove type:  8 mm
Model:  Normal Design:  Without stop Roller Conveyor:  St D30 Shape:  Square Square Groove type:  8 mm
Model:  U shape Design:  Without stop Roller Conveyor:  St 60x24 Shape:  Circular Circular Groove type:  -
Model:  U shape Design:  H43 Roller Conveyor:  St 60x24 Shape:  Circular Circular Groove type:  -
Model:  Normal Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  Normal Design:  H43 Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  I shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  Normal Design:  Forward Stop H43 Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  I shape Design:  Without stop Roller Conveyor:  Al 6 40x40 E Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  Without stop Roller Conveyor:  Al 6 80x40 Shape:  Circular Circular Groove type:  6 mm
Model:  U shape Design:  H43 Roller Conveyor:  Al 6 80x40 Shape:  Circular Circular Groove type:  6 mm

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098