D30 Actuator Ramp 120
Technical Data
Scope of Delivery
Ramp, St, bright zinc-plated
Profile 6 60x30 2N light 23 mm, Al, anodized
2 Adapters 6 30x30/D30, die-cast Al, natural
2 Hexagon Socket Head Cap Screws DIN 912 M6x40, St, bright zinc-plated
2 T-Slot Nuts 6 St M6, St, bright zinc-plated
Properties
Article number | 0.0.659.55 |
---|---|
Line | Line D30 |
ESD | ESD-safe = Yes |
Weight | m = 212 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Bautiefe: 38 mm | |
Bautiefe: 61 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 7.1
36120490
eCl@ss 11.0
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098