item divider Motix
Extension spring 1.25x12.7x121

Extension spring 1.25x12.7x121

0.0.660.45

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Extension spring similar to DIN 2097
Spring rate R = 0.172 N/mm

Properties

Article number 0.0.660.45
Line Line D30
ESD ESD-safe = Yes
Weight m = 29 g
Delivery unit 1 pce.
Material St, stainless

Description

Extension Spring 1.25x12.7x121 can be used to apply the force needed to automatically reset levers and locks.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23089102
eCl@ss 4.0
23080702
eCl@ss 4.1
23080702
eCl@ss 5.0
23089102
eCl@ss 5.1
23089102
UNSPSC 7.0
31161907
UNSPSC 9.0
31161907
eCl@ss 6.0.1
23089102
eCl@ss 7.1
23089102
eCl@ss 11.0
23080290
Customs tariff number
73202081