item divider Motix
Roller Conveyor Fastening Brackets

Roller Conveyor Fastening Brackets


Show all 21 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Hexagon Socket Head Cap Screw DIN 6912 M6x12, St, bright zinc-plated
Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
T-Slot Nut 6 St M6, St, bright zinc-plated

Properties

Article number 0.0.660.58
Line Line D30
ESD ESD-safe = Yes
Weight m = 226 g
Delivery unit 1 set

Description

Designing custom transport lines is incredibly easy when using Roller Conveyor 6 40x40 Al Fastening Bracket D30. It is simply pushed onto the front end of Roller Conveyor 6 40x40 E D30 then hung on a (Profile) Tube D30.
To create particularly rigid connections, the Fastening Bracket can be fastened to the Line 6 groove on the roller conveyor and screwed to the profile. Fastening elements are included in the scope of supply.
There are Fastening Brackets with stable end stops for the end point on a conveyor line. Roller Conveyor 6 40x40 Al, Fastening Bracket D30 with Forward Stop H43 supports short reaching distances because the transported goods come to a stop above the horizontal strut. This makes it easier for operators to remove crates from the conveyor line and thus offers an ergonomic advantage.
Alternatively, Castor Rail 8 Cap 80x40 (0.0.622.30) can be used as a stop, which means conveyor lines can also terminate outside the frame.

Variants

Sort by

Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H27 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Endabdeckung mit Anschlag Rollenbahn:  St D30 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  St D30 Kontur:  Quadratisch Quadratisch Nuttyp:  8 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  St 60x24 Kontur:  Kreis Kreis Nuttyp:  -
Bauform:  normal Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  normal Ausführung:  H43 vorne Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  I-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 40x40 E Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  Ohne Anschlag Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm
Bauform:  U-Form Ausführung:  H43 Rollenbahn:  Al 6 80x40 Kontur:  Kreis Kreis Nuttyp:  6 mm

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 11.0
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
UNSPSC 9.0
24101709
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098