item divider Motix
Roller Track D100

Roller Track D100


Show all 6 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.662.48
Line Line D30
Property black similar to RAL 9005
ESD ESD-safe = Yes
Weight m = 10 g
Delivery unit 1 pce.
Material PA-GF, ESD

Variants

Sort by

Colore:  grigio grigio Ruota:  Ruota D11-23 a prova di ESD:  X
Colore:  grigio grigio Ruota:  Ruota D30-23 con cerniere ai bordi a prova di ESD:  X
Colore:  grigio grigio Ruota:  Ruota D15-48 a prova di ESD:  X
Colore:  nero nero Ruota:  Ruota D30-23 a prova di ESD: 
Colore:  nero nero Ruota:  Ruota D30/2-23 a prova di ESD: 
Colore:  nero nero Ruota:  Ruota D15-48 a prova di ESD: 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 9.0
24101709
UNSPSC 7.0
24101709
Customs tariff number
39269097